WK08W-01-C-N-24DG

Material number
3018585
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Part number 3018585
Design Cartridge
Sealing material NBR
Type of installation UNF
Control type Direct-acting
Pmax [bar] 350
Object designation WK08W-01-C-N-24DG
Nominal size 8
Flow rate range Q [l/min] 0.000000
Function Spool valve
Volume flow range Q [l/min] 0 - 19
Coil 24 V DC
Pressure range P [bar] 0 - 350
Connector type Plug acc. to DIN EN 175301-803
Product family WK08W
Qmax valves [l/min] 19
Cavity FC08-2
Coil design 40-1836
Valve series WK08W-01
Actuation Magnetic
Function 2/2 directional valve
Manual override None
Model Standard
Type, manual override No manual override        

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
WK08W-01 2/2-Solenoid Directional Valve
Product brochure EN

(0.28 MB)

Solenoid Coils for Directional Valves
Product brochure EN

(0.41 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)