0060 R 100 W /-V-KB

Material number
302969
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Filtration rating 100
Bypass KB=no bypass
Sealing material V=FPM (Viton)
Filter material, element W=stainless steel wire mesh
Size 0060
Element type R – return line elements
Other features, element 0=no other features