SB330H-10A1/112U-330A

Material number
3079081
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Back-up version No
Suppl. equipment, fluid-side No additional equipment
ATEX No
Preferred models Yes
Material – fluid port Carbon steel
Material Accumulator shell Carbon steel
Material Bladder NBR
Pre-charge pressure adjustable Yes
Series 330
Nominal volume 10
Fluid port, flange Without flange, but thread

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
ST-Operating Instructions
Operating/maintenance instructions EN

(1.1 MB)

SB Operating Instructions
Operating/maintenance instructions EN

(5.47 MB)

SB Assembly and repair instructions
Operating/maintenance instructions EN

(6.61 MB)

Bladder Accumulators
Product brochure EN

(0.71 MB)

Hydraulic Bladder Accumulators High Pressure
Product brochure EN

(0.42 MB)