-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "CS" ] | 7698 00001 | Download 6.15 MB |
[ "DA" ] | 7698 00001 | Download 6.15 MB |
[ "DE" ] | 7698 00001 | Download 6.07 MB |
[ "DE-CH" ] | 7698 00001 | Download 6.07 MB |
[ "EN" ] | 7698 00001 | Download 6.15 MB |
[ "EN-AE" ] | 7698 00001 | Download 6.15 MB |
[ "EN-CH" ] | 7698 00001 | Download 6.15 MB |
[ "EN-IN" ] | 7698 00001 | Download 6.15 MB |
[ "EN-PL" ] | 7698 00001 | Download 6.15 MB |
[ "ES" ] | 7698 00001 | Download 6.15 MB |
[ "ES-AR" ] | 7698 00001 | Download 6.15 MB |
[ "ES-MX" ] | 7698 00001 | Download 6.15 MB |
[ "FI" ] | 7698 00001 | Download 6.15 MB |
[ "FR" ] | 7698 00001 | Download 6.15 MB |
[ "FR-CH" ] | 7698 00001 | Download 6.15 MB |
[ "HU" ] | 7698 00001 | Download 6.15 MB |
[ "IT" ] | 7698 00001 | Download 6.15 MB |
[ "IT-CH" ] | 7698 00001 | Download 6.15 MB |
[ "JA" ] | 7698 00001 | Download 6.15 MB |
[ "KO" ] | 7698 00001 | Download 6.15 MB |
[ "NL" ] | 7698 00001 | Download 6.15 MB |
[ "NL-BE" ] | 7698 00001 | Download 6.15 MB |
[ "NO" ] | 7698 00001 | Download 6.15 MB |
[ "PL" ] | 7698 00001 | Download 6.15 MB |
[ "PT" ] | 7698 00001 | Download 6.15 MB |
[ "SV" ] | 7698 00001 | Download 6.15 MB |
[ "TR" ] | 7698 00001 | Download 6.15 MB |
[ "CS" ] | PRO76961-00001 | Download 0.8 MB |
[ "DA" ] | PRO76961-00001 | Download 0.8 MB |
[ "DE" ] | PRO76961-00001 | Download 0.79 MB |
[ "DE-CH" ] | PRO76961-00001 | Download 0.79 MB |
[ "EN" ] | PRO76961-00001 | Download 0.8 MB |
[ "EN-AE" ] | PRO76961-00001 | Download 0.8 MB |
[ "EN-CH" ] | PRO76961-00001 | Download 0.8 MB |
[ "EN-IN" ] | PRO76961-00001 | Download 0.8 MB |
[ "EN-PL" ] | PRO76961-00001 | Download 0.8 MB |
[ "ES" ] | PRO76961-00001 | Download 0.8 MB |
[ "ES-AR" ] | PRO76961-00001 | Download 0.8 MB |
[ "ES-MX" ] | PRO76961-00001 | Download 0 MB |
[ "FI" ] | PRO76961-00001 | Download 0.8 MB |
[ "FR" ] | PRO76961-00001 | Download 0.8 MB |
[ "FR-CH" ] | PRO76961-00001 | Download 0.8 MB |
[ "HU" ] | PRO76961-00001 | Download 0.8 MB |
[ "IT" ] | PRO76961-00001 | Download 0.8 MB |
[ "IT-CH" ] | PRO76961-00001 | Download 0.8 MB |
[ "JA" ] | PRO76961-00001 | Download 0.8 MB |
[ "KO" ] | PRO76961-00001 | Download 0.8 MB |
[ "NL" ] | PRO76961-00001 | Download 0.8 MB |
[ "NL-BE" ] | PRO76961-00001 | Download 0.8 MB |
[ "NO" ] | PRO76961-00001 | Download 0.8 MB |
[ "PL" ] | PRO76961-00001 | Download 0.8 MB |
[ "PT" ] | PRO76961-00001 | Download 0.8 MB |
[ "SV" ] | PRO76961-00001 | Download 0.8 MB |
[ "TR" ] | PRO76961-00001 | Download 0 MB |
Fluid | For standard mineral oils |
---|---|
ISO code format | ISO4406:(1991) NAS 1638 |
Pressure viscosity range | 3 see data sheet |
Electrical outlet | Analogue output (4–20mA) |
Standard | EN 61000-6-2:2005 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media