CS2130-1-U/-3-2 *

Material number
3084829
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Fluid For standard mineral oils
ISO code format ISO4406:(1991) NAS 1638
Pressure viscosity range 3 see data sheet
Electrical outlet RS485
Standard EN 61000-6-2:2005

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
3084829 CS2130 1 U 3 2 EN
Product information EN

(0.23 MB)

Professional fluid monitoring
Product brochure EN

(6.15 MB)

FC 5000 FluidController - Coolant applications
Product brochure EN

(0.8 MB)