SBO50-4E1/344U1-50AB

Material number
3108260
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Preferred models Yes
Material Accumulator shell Stainless steel (NIRO)*
Material Diaphragm IIR (butyl)
Material – fluid port Stainless steel (NIRO)*
Nominal volume 4 - 0
Connection type (fluid) Female and male thread*
Pre-charge pressure adjustable Yes
Series SBO50

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
ST-Operating Instructions
Operating/maintenance instructions EN

(1.1 MB)

SBO Operating Instructions
Operating/maintenance instructions EN

(8.17 MB)

SBO Assembly and repair instructions
Operating/maintenance instructions EN

(2.79 MB)

Diaphragm Accumulators
Product brochure EN

(0.66 MB)