SK350-50/2112U-350AAJ-AAE-25

Material number
3123615
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Suppl. equipment, fluid-side No additional equipment
Preferred models No
Piston diameter (Øi) 250 - 0
Supplementary equipment No monitoring device
Material of cyl. Jacket, end cap Carbon steel
Material Seals + piston seal NBR / PTFE compound
Material of piston Aluminium
Nominal volume 50 - 0
Piston design type 3.5 m/s (piston 2)
Series 350

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
ST-Operating Instructions
Operating/maintenance instructions EN

(1.1 MB)

SK Operating Instructions
Operating/maintenance instructions EN

(3.22 MB)

SK Assembly and repair instructions
Operating/maintenance instructions EN

(3.5 MB)

Hydraulic Piston Accumulators
Product brochure EN

(1.54 MB)

Hydraulic Piston Accumulators High Pressure
Product brochure EN

(0 MB)