-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Part number | 3192646 |
---|---|
Design | Pipeline |
Sealing material | FKM |
Type of installation | Inch |
Control type | Pilot-operated |
Pmax [bar] | 350 |
Object designation | DLHSR-01X-12/100 |
Nom. size | 6 |
Pressure setting range [bar] | 60 - 250 |
Flow rate range Q [l/min] | 0.000000 |
Function | Spool valve |
Press. sett. r. prod. f. [bar] prod. f. [bar] | 30 - 350 |
Product family | DLHSR |
Qmax valves [l/min] | 30 |
Cavity | Inline connection |
Adjustment type | Tool |
Standard | Accumulator charging valve |
Pressure setting [bar] | No pre-setting |
Version | Switching pressure differential 12% |
Additional function | None |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DLHSD DLHSR Accumulator Charging Valve
Product brochure
EN
(0 MB)