0850 R 040 AM /-V

Material number
319775
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Filtration rating 40
Bypass 3 bar
Sealing material V=FPM (Viton)
Filter material, element *PLEASE DELETE*
Size 0850
Element type R – return line elements
Other features, element 0=no other features