-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
pmax [bar] | 10 |
---|---|
Filter material | XX=no filter element |
Filtration rating | 0 |
Type of connection | Thread (inches, ISO 228) |
Connection size | 2 inch |
Clogging indicator | E=pressure gauge |
Bypass | KB=no bypass |
Sealing material | V=FPM (Viton) |
Changeover | 0=no changeover |
Standard | 0=none |
Other features | 0=no other features |
Size MRF | 2 |
Housing material | E |
Number of elements | 5 |
Element length | 20 inch |