Search results for: 'FMM-P-L-0-CS1220-A-Z-1-1-0/-000 *'
133
Results
in category
Products
Product category
Programming devices and programming adapters for programmable HYDAC pressure switches and IO-Link sensors.<ul><li class="li-square">Programming device HPG 3000:<br />Device designed for the adaptation of the programmable HYDAC EDS 4000 series pressure switches to the relevant application, even directly at the plant.</li><li class="li-square">Programming device HPG P1:<br />Designed for the programming of HYDAC IO-Link sensors directly at the plant.<br />Allows sensor settings to be copied and transmitted easily from one device to another.<br />If direct programming of the sensor at the plant is not necessarily required, parameter sets can also be transmitted from the HPG P1 to a HYDAC HMG 4000 portable data recorder or to a PC via the HYDAC programming adapter ZBE P1 and imported again after processing.</li><li class="li-square">Programming adapter ZBE P1:<br />Designed for the programming of programmable HYDAC pressure switches and IO-Link sensors in conjunction with a PC and the HYDAC software ZBE P1-WIN</li></ul>
Product category
The smart compact power unit CO1S is used for fluid power supply in oil hydraulic systems in short-term operation and intermittent duty (S2, S3). It features high power density combined with small dimensions. The accumulator charging function enables the required system pressure to be maintained for a long period after the drive unit has been switched off. Continuous condition monitoring of the unit is achieved by means of integrated smart sensors. The continuous data exchange between the unit and the machine controller is performed via IO-Link communication – whether it’s condition monitoring, reporting that operating parameters are outside of the permitted limits or automatable accumulator closing pressure measurement for p0 assessment. The CO1S is the key to communication with your machine and a key component in total predictive maintenance (TPM).
Product category
<p>Stacking system that can be extended as needed, for controlling low-volume consumers and pressure-load retention tasks - High flexibility in planning and construction - Small dimensions combined with high power density - Leakage security thanks to short, rigid connections - Subsequent extension possible by adding modules TECHNICAL DATA Flow rate: up to 12 l/min<br /> Operating pressure: max. 500 bar<br /> Voltages: 24 and 230 volt<br /> Protection class: IP65 to DIN EN 60034-5<br /> Fluid type: hydraulic oil to DIN 51524 Part 1 and 2<br /> Temperature range of operating fluid: min. -20°C to max. + 80°C<br /> Ambient temperature range: min. -20°C to max. +40°C<br /> Viscosity range: 10 – 380 mm²/s recommended Filtration: max. permitted contamination of operating fluid to ISO 4406 Class 21/19/16 Weight: from 0.2 to 2.2 kg per individual module<br /> Return flow: up to max. 15 l/min<br /> Mounting: to CO1, DC1, CA and HP units<br /> Details in brochure 5.304.2</p>
Product category
Our CO1 compact power units are small electrohydraulic supply units of power class 0.4 to 3 kW for supplying three-phase voltage, featuring energy-efficient intermittent and short-term operation. As special components are used, our compact power units have minimal noise emissions. The CO1 power units are perfect for stationary applications, such as for lifting and lowering loads or for tensioning and clamping functions in machine tools. Our CO1 compact power units are highly flexible in terms of their structural design, as various hydraulic controllers can be realised in the central flange thanks to flexible placement of cartridge valves and the controller can be expanded by mounting control manifolds or function modules.
0
Result
in category
Topics & Solutions
0
Result
in category
Downloads
Is your file not listed?
To our download & media center