CX06 -2/2-F/C-2/10/064/012/PV-24V-M12-SD

Material number
3371686
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Approval/test certificate No approval
Series CX 2/2-way
Switching function CX NC
Nominal pressure – CX 0–64 bar
Nominal size DN CX 10
Connection size CX G 1/2
Housing material CX Brass
Seal, static FPM
Seal, dynamic FPM
Valve seat seal PTFE
Model code CX CX06 (2/2 - F)
Mounting bracket CX Without mounting bracket
Switch position monitoring CX Without switch pos. display
Manual override CX Without manual override

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
CX06 to CX08 pilot operated 2/2 Way Coaxial Valve
Product brochure EN

(0.86 MB)

Operating manual Coaxial Valves
Operating/maintenance instructions EN

(0.8 MB)