>FCM-100-K-N-3----B/-S5D5

Material number
3405520
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Flow rate *PLEASE DELETE*
Version *PLEASE DELETE*
Connection voltage *PLEASE DELETE*
Filter size *PLEASE DELETE*
Filter material *PLEASE DELETE*
Filtration rating *PLEASE DELETE*
Clogging indicator *PLEASE DELETE*
Supplementary details *PLEASE DELETE*
Standard EN ISO 12100:2010

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
3405520 FCM 100 K N 3 B S5D5 EN
Product information EN

(0.14 MB)