FAM-75-M-2-A-26-R-Z-C1-A-4

Material number
3492717
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Standard EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN 55011:2009 + A1:2010, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details None
Measurement technology A=AquaSensor
Heater Z=w/o heater
Type of vacuum pump R=Rotary vane vacuum pump
Filter size 26=OFU2600(FAM-60/75/95)
Voltage A=400V-50Hz-3Ph
Version 2=mobile
Operating medium M=Mineral oil
Size 75=75l/min

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FAM25/45/60/75/95 FluidAqua Mobil
Product brochure EN

(1.86 MB)

FAM 3000 series FluidAqua Mobil
Product brochure EN

(2.07 MB)

Cyber Security - Secure integration of network-compatible devices
Operating/maintenance instructions EN

(2.05 MB)

LVU-CD LowViscosity Unit - Coalescer Diesel
Product brochure EN

(2.9 MB)