FCU2210-4-N/-BUS

Material number
3508412
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
ISO code format 2
Housing 1
Fluid *PLEASE DELETE*
Options 4
Supply voltage power supply unit N
Standard EN ISO 12100:2010

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
3508412 FCU2210 4 N BUS EN
Product information EN

(0.26 MB)

Professional fluid monitoring
Product brochure EN

(6.15 MB)

FC 5000 FluidController - Coolant applications
Product brochure EN

(0.8 MB)