-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Filtration rating | 3 |
---|---|
Sealing material | V=FPM (Viton) |
Filter material, element | PA=polyamide |
Size | 10 |
Element type | FlexMicron S(Standard) |
End cap form | Type 1 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
3510229 N10FM S003 PA1F EN
Product information
EN
(0.14 MB)