N40FM-S001-PA1F

Material number
3510301
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Filtration rating 1
Sealing material V=FPM (Viton)
Filter material, element PA=polyamide
Size 40
Element type FlexMicron S(Standard)
End cap form Type 1

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
3510301 N40FM S001 PA1F EN
Product information EN

(0.14 MB)