Ventil 330-2,5-5*G1 1/4 P460/FPM (kompl)

Material number
352512
To parent product group
-
In stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Volume SB max. 5
Connection type (fluid) Standard, thread*
Volume SB min. 2.5
Preferred models No
Material Oil valve Carbon steel