Blase 32L*7/8-14UNF/VG5 NBR20/1.4571(kom

Material number
356024
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Preferred models No
Bladder monitoring None
Volume SB 32
Material Bladder NBR
Material Gas valve body Stainless steel (NIRO)*
Material Bladder NBR