SBO10-0,08A4/777U1-12

Material number
3655864
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Preferred models No
Material Accumulator shell Other materials
Material Diaphragm Other elastomers
Material – fluid port Other materials
Nominal volume 0.08 - 0
Connection type (fluid) Other connections
Series Other diaphragm acc.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
ST-Operating Instructions
Operating/maintenance instructions EN

(1.1 MB)

SBO Operating Instructions
Operating/maintenance instructions EN

(8.17 MB)

SBO Assembly and repair instructions
Operating/maintenance instructions EN

(2.79 MB)

Diaphragm Accumulators
Product brochure EN

(0.66 MB)