-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Language | Name | |
---|---|---|
[ "CS" ] | PRO7958-00001 | Download 0.73 MB |
[ "DA" ] | PRO7958-00001 | Download 0.73 MB |
[ "DE" ] | PRO7958-00001 | Download 1.27 MB |
[ "DE-AT" ] | PRO7958-00001 | Download 1.27 MB |
[ "DE-CH" ] | PRO7958-00001 | Download 1.27 MB |
[ "EN" ] | PRO7958-00001 | Download 0.73 MB |
[ "EN-AE" ] | PRO7958-00001 | Download 0.73 MB |
[ "EN-CH" ] | PRO7958-00001 | Download 0.73 MB |
[ "EN-IN" ] | PRO7958-00001 | Download 0.73 MB |
[ "EN-PL" ] | PRO7958-00001 | Download 0.73 MB |
[ "EN-ZA" ] | PRO7958-00001 | Download 0.73 MB |
[ "ES" ] | PRO7958-00001 | Download 0.71 MB |
[ "ES-AR" ] | PRO7958-00001 | Download 0.71 MB |
[ "ES-MX" ] | PRO7958-00001 | Download 0.71 MB |
[ "FI" ] | PRO7958-00001 | Download 0.73 MB |
[ "FR" ] | PRO7958-00001 | Download 0.75 MB |
[ "FR-CH" ] | PRO7958-00001 | Download 0.75 MB |
[ "HU" ] | PRO7958-00001 | Download 0.73 MB |
[ "IT" ] | PRO7958-00001 | Download 0.73 MB |
[ "IT-CH" ] | PRO7958-00001 | Download 0.73 MB |
[ "JA" ] | 7958 00001 | Download 0.42 MB |
[ "KO" ] | PRO7958-00001 | Download 0.73 MB |
[ "NL" ] | PRO7958-00001 | Download 0.73 MB |
[ "NL-BE" ] | PRO7958-00001 | Download 0.73 MB |
[ "NO" ] | PRO7958-00001 | Download 0.73 MB |
[ "PL" ] | 7958 00001 | Download 0.72 MB |
[ "PT" ] | PRO7958-00001 | Download 0.56 MB |
[ "SV" ] | PRO7958-00001 | Download 0.73 MB |
[ "TR" ] | PRO7958-00001 | Download 0.73 MB |
[ "CS" ] | 7698 00001 | Download 6.15 MB |
[ "DA" ] | 7698 00001 | Download 6.15 MB |
[ "DE" ] | 7698 00001 | Download 6.07 MB |
[ "DE-AT" ] | 7698 00001 | Download 6.07 MB |
[ "DE-CH" ] | 7698 00001 | Download 6.07 MB |
[ "EN" ] | 7698 00001 | Download 6.15 MB |
[ "EN-AE" ] | 7698 00001 | Download 6.15 MB |
[ "EN-CH" ] | 7698 00001 | Download 6.15 MB |
[ "EN-IN" ] | 7698 00001 | Download 6.15 MB |
[ "EN-PL" ] | 7698 00001 | Download 6.15 MB |
[ "ES" ] | 7698 00001 | Download 6.15 MB |
[ "ES-AR" ] | 7698 00001 | Download 6.15 MB |
[ "ES-MX" ] | 7698 00001 | Download 6.15 MB |
[ "FI" ] | 7698 00001 | Download 6.15 MB |
[ "FR" ] | 7698 00001 | Download 6.15 MB |
[ "FR-CH" ] | 7698 00001 | Download 6.15 MB |
[ "HU" ] | 7698 00001 | Download 6.15 MB |
[ "IT" ] | 7698 00001 | Download 6.15 MB |
[ "IT-CH" ] | 7698 00001 | Download 6.15 MB |
[ "JA" ] | 7698 00001 | Download 6.15 MB |
[ "KO" ] | 7698 00001 | Download 6.15 MB |
[ "NL" ] | 7698 00001 | Download 6.15 MB |
[ "NL-BE" ] | 7698 00001 | Download 6.15 MB |
[ "NO" ] | 7698 00001 | Download 6.15 MB |
[ "PL" ] | 7698 00001 | Download 6.15 MB |
[ "PT" ] | 7698 00001 | Download 6.15 MB |
[ "SV" ] | 7698 00001 | Download 6.15 MB |
[ "TR" ] | 7698 00001 | Download 6.15 MB |
[ "CS" ] | PRO76961-00001 | Download 0.8 MB |
[ "DA" ] | PRO76961-00001 | Download 0.8 MB |
[ "DE" ] | PRO76961-00001 | Download 0.79 MB |
[ "DE-AT" ] | PRO76961-00001 | Download 0.79 MB |
[ "DE-CH" ] | PRO76961-00001 | Download 0.79 MB |
[ "EN" ] | PRO76961-00001 | Download 0.8 MB |
[ "EN-AE" ] | PRO76961-00001 | Download 0.8 MB |
[ "EN-CH" ] | PRO76961-00001 | Download 0.8 MB |
[ "EN-IN" ] | PRO76961-00001 | Download 0.8 MB |
[ "EN-PL" ] | PRO76961-00001 | Download 0.8 MB |
[ "ES" ] | PRO76961-00001 | Download 0.8 MB |
[ "ES-AR" ] | PRO76961-00001 | Download 0.8 MB |
[ "ES-MX" ] | PRO76961-00001 | Download 0.8 MB |
[ "FI" ] | PRO76961-00001 | Download 0.8 MB |
[ "FR" ] | PRO76961-00001 | Download 0.8 MB |
[ "FR-CH" ] | PRO76961-00001 | Download 0.8 MB |
[ "HU" ] | PRO76961-00001 | Download 0.8 MB |
[ "IT" ] | PRO76961-00001 | Download 0.8 MB |
[ "IT-CH" ] | PRO76961-00001 | Download 0.8 MB |
[ "JA" ] | PRO76961-00001 | Download 0.8 MB |
[ "KO" ] | PRO76961-00001 | Download 0.8 MB |
[ "NL" ] | PRO76961-00001 | Download 0.8 MB |
[ "NL-BE" ] | PRO76961-00001 | Download 0.8 MB |
[ "NO" ] | PRO76961-00001 | Download 0.8 MB |
[ "PL" ] | PRO76961-00001 | Download 0.8 MB |
[ "PT" ] | PRO76961-00001 | Download 0.8 MB |
[ "SV" ] | PRO76961-00001 | Download 0.8 MB |
[ "TR" ] | PRO76961-00001 | Download 0.8 MB |
Fluid | For phosphate esters |
---|---|
Supplementary details | Without |
Display | With display |
Analogue interface | 0 to 10 V |
Type of mounting | Pipe/wall-mounted |
Standard | EN 55011:2009 + A1:2010 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media