-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Design | Manifold-mounted |
---|---|
Sealing material | FKM |
Type of installation | Other |
Control type | Direct-acting |
Pmax [bar] | 350 |
Nominal size | 30 |
Volume flow range Q [l/min] | 0 - 600 |
Cracking pressure [bar] | 0.2 |
Product family | RVP-30 |
Qmax valves [l/min] | 600 |
Cavity | PLATE MOUNTED |
Adjustment type | Not available |
Function | Check valve |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RV-, RVP- 06 to 40 Check Valves
Product brochure
EN
(0.38 MB)