PVV103-05-16FHRMAPCS002-2500 *
Material number
3799900
| Product Features | |
|---|---|
| Through drive | Single-p. with prep for thr.dr. |
| Position, ports 1 | Radial |
| Controller | Pressure-red. valve w. remote control |
| Seals | NBR |
| Shaft | ISO keyed shaft Ø20mm |
| Mounting flange | ISO mounting flange Ø80 4-hole |
| Direction of rotation | Clockwise rotation |
| Displacement | 16 cm³/U |
| Setting range | 20–250 |
| Size | PVV103-05 |
| Min. viscosity [cSt (mm²/s)] | 22 |
| Max. viscosity [cSt (mm²/s)] | 400 |
| Filtration | 18/16/13 |
| Oil temperature [°C] | +15 to +60 |
| Hydraulic fluid | Normal hydraulic oil, Hydraulic oil type R&L, Hydraulic oil ISO 6743/4 |