PVV103-05-16FHRMAPCLS005-2500 *

Material number
3799934
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Size PVV103-05
Setting range 20–250
Displacement 16
Direction of rotation Clockwise rotation
Mounting flange ISO mounting flange Ø80 4-hole
Shaft ISO keyed shaft Ø20mm
Seals NBR
Controller Proportional adjustment
Position, ports 1 Radial