-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Language | Name | |
---|---|---|
[ "CS" ] | PRO6177-00001 | Download 0.85 MB |
[ "DA" ] | PRO6177-00001 | Download 0.85 MB |
[ "DE" ] | PRO6177-00001 | Download 0.85 MB |
[ "DE-AT" ] | PRO6177-00001 | Download 0.85 MB |
[ "DE-CH" ] | PRO6177-00001 | Download 0.85 MB |
[ "EN" ] | PRO6177-00001 | Download 0.85 MB |
[ "EN-AE" ] | PRO6177-00001 | Download 0.85 MB |
[ "EN-CH" ] | PRO6177-00001 | Download 0.85 MB |
[ "EN-IN" ] | PRO6177-00001 | Download 0.85 MB |
[ "EN-PL" ] | PRO6177-00001 | Download 0.85 MB |
[ "EN-ZA" ] | PRO6177-00001 | Download 0 MB |
[ "ES" ] | PRO6177-00001 | Download 0.85 MB |
[ "ES-AR" ] | PRO6177-00001 | Download 0.85 MB |
[ "ES-MX" ] | PRO6177-00001 | Download 0.85 MB |
[ "FI" ] | PRO6177-00001 | Download 0.85 MB |
[ "FR" ] | 6177 00001 | Download 0.64 MB |
[ "FR-CH" ] | 6177 00001 | Download 0.64 MB |
[ "HU" ] | PRO6177-00001 | Download 0.85 MB |
[ "IT" ] | PRO6177-00001 | Download 0.85 MB |
[ "IT-CH" ] | PRO6177-00001 | Download 0.85 MB |
[ "JA" ] | PRO6177-00001 | Download 0.85 MB |
[ "KO" ] | PRO6177-00001 | Download 0.85 MB |
[ "NL" ] | PRO6177-00001 | Download 0.85 MB |
[ "NL-BE" ] | PRO6177-00001 | Download 0.85 MB |
[ "NO" ] | PRO6177-00001 | Download 0.85 MB |
[ "PL" ] | PRO6177-00001 | Download 0.85 MB |
[ "PT" ] | PRO6177-00001 | Download 0.85 MB |
[ "SV" ] | PRO6177-00001 | Download 0.85 MB |
[ "TR" ] | PRO6177-00001 | Download 0.85 MB |
[ "CS" ] | PRO6195-00001 | Download 0.31 MB |
[ "DA" ] | PRO6195-00001 | Download 0.31 MB |
[ "DE" ] | PRO6195-00001 | Download 0.33 MB |
[ "DE-AT" ] | PRO6195-00001 | Download 0.33 MB |
[ "DE-CH" ] | PRO6195-00001 | Download 0.33 MB |
[ "EN" ] | PRO6195-00001 | Download 0.31 MB |
[ "EN-AE" ] | PRO6195-00001 | Download 0.31 MB |
[ "EN-CH" ] | PRO6195-00001 | Download 0.31 MB |
[ "EN-IN" ] | PRO6195-00001 | Download 0.31 MB |
[ "EN-PL" ] | PRO6195-00001 | Download 0.31 MB |
[ "ES" ] | PRO6195-00001 | Download 0.31 MB |
[ "ES-AR" ] | PRO6195-00001 | Download 0.31 MB |
[ "ES-MX" ] | PRO6195-00001 | Download 0.31 MB |
[ "FI" ] | PRO6195-00001 | Download 0.31 MB |
[ "FR" ] | PRO6195-00001 | Download 0.31 MB |
[ "FR-CH" ] | PRO6195-00001 | Download 0.31 MB |
[ "HU" ] | PRO6195-00001 | Download 0.31 MB |
[ "IT" ] | PRO6195-00001 | Download 0.31 MB |
[ "IT-CH" ] | PRO6195-00001 | Download 0.31 MB |
[ "JA" ] | PRO6195-00001 | Download 0.31 MB |
[ "KO" ] | PRO6195-00001 | Download 0.31 MB |
[ "NL" ] | PRO6195-00001 | Download 0.31 MB |
[ "NL-BE" ] | PRO6195-00001 | Download 0.31 MB |
[ "NO" ] | PRO6195-00001 | Download 0.31 MB |
[ "PL" ] | PRO6195-00001 | Download 0.31 MB |
[ "PT" ] | PRO6195-00001 | Download 0.31 MB |
[ "SV" ] | PRO6195-00001 | Download 0.31 MB |
[ "TR" ] | PRO6195-00001 | Download 0.31 MB |
[ "CS" ] | 6196 00001 | Download 0.43 MB |
[ "DA" ] | 6196 00001 | Download 0.43 MB |
[ "DE" ] | PRO6196-00001 | Download 0.46 MB |
[ "DE-AT" ] | PRO6196-00001 | Download 0.46 MB |
[ "DE-CH" ] | PRO6196-00001 | Download 0.46 MB |
[ "EN" ] | 6196 00001 | Download 0.43 MB |
[ "EN-AE" ] | 6196 00001 | Download 0.43 MB |
[ "EN-CH" ] | 6196 00001 | Download 0.43 MB |
[ "EN-IN" ] | 6196 00001 | Download 0.43 MB |
[ "EN-PL" ] | 6196 00001 | Download 0.43 MB |
[ "ES" ] | 6196 00001 | Download 0.43 MB |
[ "ES-AR" ] | 6196 00001 | Download 0.43 MB |
[ "ES-MX" ] | 6196 00001 | Download 0.43 MB |
[ "FI" ] | 6196 00001 | Download 0.43 MB |
[ "FR" ] | 6196 00001 | Download 0.43 MB |
[ "FR-CH" ] | 6196 00001 | Download 0.43 MB |
[ "HU" ] | 6196 00001 | Download 0.43 MB |
[ "IT" ] | 6196 00001 | Download 0.43 MB |
[ "IT-CH" ] | 6196 00001 | Download 0.43 MB |
[ "JA" ] | 6196 00001 | Download 0.43 MB |
[ "KO" ] | 6196 00001 | Download 0.43 MB |
[ "NL" ] | 6196 00001 | Download 0.43 MB |
[ "NL-BE" ] | 6196 00001 | Download 0.43 MB |
[ "NO" ] | 6196 00001 | Download 0.43 MB |
[ "PL" ] | 6196 00001 | Download 0.43 MB |
[ "PT" ] | 6196 00001 | Download 0.43 MB |
[ "SV" ] | 6196 00001 | Download 0.43 MB |
[ "TR" ] | 6196 00001 | Download 0.43 MB |
[ "CS" ] | 6197 00001 | Download 0.33 MB |
[ "DA" ] | 6197 00001 | Download 0.33 MB |
[ "DE" ] | PRO6197-00001 | Download 0.35 MB |
[ "DE-AT" ] | PRO6197-00001 | Download 0.35 MB |
[ "DE-CH" ] | PRO6197-00001 | Download 0.35 MB |
[ "EN" ] | 6197 00001 | Download 0.33 MB |
[ "EN-AE" ] | 6197 00001 | Download 0.33 MB |
[ "EN-CH" ] | 6197 00001 | Download 0.33 MB |
[ "EN-IN" ] | 6197 00001 | Download 0.33 MB |
[ "EN-PL" ] | 6197 00001 | Download 0.33 MB |
[ "ES" ] | 6197 00001 | Download 0.33 MB |
[ "ES-AR" ] | 6197 00001 | Download 0.33 MB |
[ "ES-MX" ] | 6197 00001 | Download 0.33 MB |
[ "FI" ] | 6197 00001 | Download 0.33 MB |
[ "FR" ] | 6197 00001 | Download 0.33 MB |
[ "FR-CH" ] | 6197 00001 | Download 0.33 MB |
[ "HU" ] | 6197 00001 | Download 0.33 MB |
[ "IT" ] | 6197 00001 | Download 0.33 MB |
[ "IT-CH" ] | 6197 00001 | Download 0.33 MB |
[ "JA" ] | 6197 00001 | Download 0.33 MB |
[ "KO" ] | 6197 00001 | Download 0.33 MB |
[ "NL" ] | 6197 00001 | Download 0.33 MB |
[ "NL-BE" ] | 6197 00001 | Download 0.33 MB |
[ "NO" ] | 6197 00001 | Download 0.33 MB |
[ "PL" ] | 6197 00001 | Download 0.33 MB |
[ "PT" ] | 6197 00001 | Download 0.33 MB |
[ "SV" ] | 6197 00001 | Download 0.33 MB |
[ "TR" ] | 6197 00001 | Download 0.33 MB |
[ "CS" ] | 6198 00001 | Download 0.49 MB |
[ "DA" ] | 6198 00001 | Download 0.49 MB |
[ "DE" ] | PRO6198-00001 | Download 0.5 MB |
[ "DE-AT" ] | PRO6198-00001 | Download 0.5 MB |
[ "DE-CH" ] | PRO6198-00001 | Download 0.5 MB |
[ "EN" ] | 6198 00001 | Download 0.49 MB |
[ "EN-AE" ] | 6198 00001 | Download 0.49 MB |
[ "EN-CH" ] | 6198 00001 | Download 0.49 MB |
[ "EN-IN" ] | 6198 00001 | Download 0.49 MB |
[ "EN-PL" ] | 6198 00001 | Download 0.49 MB |
[ "ES" ] | 6198 00001 | Download 0.49 MB |
[ "ES-AR" ] | 6198 00001 | Download 0.49 MB |
[ "ES-MX" ] | 6198 00001 | Download 0.49 MB |
[ "FI" ] | 6198 00001 | Download 0.49 MB |
[ "FR" ] | 6198 00001 | Download 0.49 MB |
[ "FR-CH" ] | 6198 00001 | Download 0.49 MB |
[ "HU" ] | 6198 00001 | Download 0.49 MB |
[ "IT" ] | 6198 00001 | Download 0.49 MB |
[ "IT-CH" ] | 6198 00001 | Download 0.49 MB |
[ "JA" ] | 6198 00001 | Download 0.49 MB |
[ "KO" ] | 6198 00001 | Download 0.49 MB |
[ "NL" ] | 6198 00001 | Download 0.49 MB |
[ "NL-BE" ] | 6198 00001 | Download 0.49 MB |
[ "NO" ] | 6198 00001 | Download 0.49 MB |
[ "PL" ] | 6198 00001 | Download 0.49 MB |
[ "PT" ] | 6198 00001 | Download 0.49 MB |
[ "SV" ] | 6198 00001 | Download 0.49 MB |
[ "TR" ] | 6198 00001 | Download 0.49 MB |
[ "CS" ] | 6206 00001 | Download 0.32 MB |
[ "DA" ] | 6206 00001 | Download 0.32 MB |
[ "DE" ] | 6206 00001 | Download 0.34 MB |
[ "DE-AT" ] | 6206 00001 | Download 0.34 MB |
[ "DE-CH" ] | 6206 00001 | Download 0.34 MB |
[ "EN" ] | 6206 00001 | Download 0.32 MB |
[ "EN-AE" ] | 6206 00001 | Download 0.32 MB |
[ "EN-CH" ] | 6206 00001 | Download 0.32 MB |
[ "EN-IN" ] | 6206 00001 | Download 0.32 MB |
[ "EN-PL" ] | 6206 00001 | Download 0.32 MB |
[ "ES" ] | 6206 00001 | Download 0.32 MB |
[ "ES-AR" ] | 6206 00001 | Download 0.32 MB |
[ "ES-MX" ] | 6206 00001 | Download 0.32 MB |
[ "FI" ] | 6206 00001 | Download 0.32 MB |
[ "FR" ] | 6206 00001 | Download 0.32 MB |
[ "FR-CH" ] | 6206 00001 | Download 0.32 MB |
[ "HU" ] | 6206 00001 | Download 0.32 MB |
[ "IT" ] | 6206 00001 | Download 0.32 MB |
[ "IT-CH" ] | 6206 00001 | Download 0.32 MB |
[ "JA" ] | 6206 00001 | Download 0.32 MB |
[ "KO" ] | 6206 00001 | Download 0.32 MB |
[ "NL" ] | 6206 00001 | Download 0.32 MB |
[ "NL-BE" ] | 6206 00001 | Download 0.32 MB |
[ "NO" ] | 6206 00001 | Download 0.32 MB |
[ "PL" ] | 6206 00001 | Download 0.32 MB |
[ "PT" ] | 6206 00001 | Download 0.32 MB |
[ "SV" ] | 6206 00001 | Download 0.32 MB |
[ "TR" ] | 6206 00001 | Download 0.32 MB |
[ "CS" ] | 6205 00001 | Download 0.32 MB |
[ "DA" ] | 6205 00001 | Download 0.32 MB |
[ "DE" ] | 6205 00001 | Download 0.33 MB |
[ "DE-AT" ] | 6205 00001 | Download 0.33 MB |
[ "DE-CH" ] | 6205 00001 | Download 0.33 MB |
[ "EN" ] | 6205 00001 | Download 0.32 MB |
[ "EN-AE" ] | 6205 00001 | Download 0.32 MB |
[ "EN-CH" ] | 6205 00001 | Download 0.32 MB |
[ "EN-IN" ] | 6205 00001 | Download 0.32 MB |
[ "EN-PL" ] | 6205 00001 | Download 0.32 MB |
[ "ES" ] | 6205 00001 | Download 0.32 MB |
[ "ES-AR" ] | 6205 00001 | Download 0.32 MB |
[ "ES-MX" ] | 6205 00001 | Download 0.32 MB |
[ "FI" ] | 6205 00001 | Download 0.32 MB |
[ "FR" ] | 6205 00001 | Download 0.32 MB |
[ "FR-CH" ] | 6205 00001 | Download 0.32 MB |
[ "HU" ] | 6205 00001 | Download 0.32 MB |
[ "IT" ] | 6205 00001 | Download 0.32 MB |
[ "IT-CH" ] | 6205 00001 | Download 0.32 MB |
[ "JA" ] | 6205 00001 | Download 0.32 MB |
[ "KO" ] | 6205 00001 | Download 0.32 MB |
[ "NL" ] | 6205 00001 | Download 0.32 MB |
[ "NL-BE" ] | 6205 00001 | Download 0.32 MB |
[ "NO" ] | 6205 00001 | Download 0.32 MB |
[ "PL" ] | 6205 00001 | Download 0.32 MB |
[ "PT" ] | 6205 00001 | Download 0.32 MB |
[ "SV" ] | 6205 00001 | Download 0.32 MB |
[ "TR" ] | 6205 00001 | Download 0.32 MB |
Approval/test certificate | No approval |
---|---|
Series CX | 2/2-way module |
Switching function CX | NC |
Nominal pressure – CX | 0–64 bar |
Nominal size DN CX | 25 |
Connection size CX | G 1 |
Housing material CX | Brass |
Kv value, CX, direct-act. [m³/h] | 12.3 |
Voltage of main solenoid [V] | 24V DC |
Power consumption [W] | 77 |
Electr. connection, main solenoid | With GSD EN 175301-803 (WS) |
Seal, static | FPM |
Seal, dynamic | PTFE |
Valve seat seal | FPM |
Model code CX | CX04M (2/2 - D) |
Switch position monitoring CX | Without switch pos. display |
Manual override CX | Without manual override |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_6195-00001.jpg)
CX02P to CX05P 2/2-way coaxial valve plug-in direct acting DN10
Product brochure
EN
(0.31 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_6196-00001.jpg)
CX02PM to CX05PM 2/2-way coaxial valve plug-in direct acting
Product brochure
EN
(0.43 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_6206-00001.jpg)
CX02P to CX05P 2/2-way coaxial valve plug-in direct acting DN15
Product brochure
EN
(0.32 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_6205-00001.jpg)
CX02P to CX04P...MC 2/2-way coaxial valve plug-in - direct acting
Product brochure
EN
(0.32 MB)