N100DM010

Material number
3944993
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Filtration rating 10
Sealing material NBR=NBR (Perbunan)
Filter material, element DM=Dimicron
Size 100
Element type DM – Dimicron

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
3944993 N100DM010 EN
Product information EN

(0.14 MB)

Filter element dimicron N15DM
Product brochure EN

(0.29 MB)