-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Language | Name | |
---|---|---|
[ "CS" ] | PRO59437-00001 | Download 0.29 MB |
[ "DA" ] | PRO59437-00001 | Download 0.29 MB |
[ "DE" ] | PRO59437-00001 | Download 0.32 MB |
[ "DE-AT" ] | PRO59437-00001 | Download 0.32 MB |
[ "DE-CH" ] | PRO59437-00001 | Download 0.32 MB |
[ "EN" ] | PRO59437-00001 | Download 0.29 MB |
[ "EN-AE" ] | PRO59437-00001 | Download 0.29 MB |
[ "EN-CH" ] | PRO59437-00001 | Download 0.29 MB |
[ "EN-IN" ] | PRO59437-00001 | Download 0.29 MB |
[ "EN-PL" ] | PRO59437-00001 | Download 0.29 MB |
[ "ES" ] | PRO59437-00001 | Download 0.29 MB |
[ "ES-AR" ] | PRO59437-00001 | Download 0.29 MB |
[ "ES-MX" ] | PRO59437-00001 | Download 0.29 MB |
[ "FI" ] | PRO59437-00001 | Download 0.29 MB |
[ "FR" ] | PRO59437-00001 | Download 0.29 MB |
[ "FR-CH" ] | PRO59437-00001 | Download 0.29 MB |
[ "HU" ] | PRO59437-00001 | Download 0.29 MB |
[ "IT" ] | PRO59437-00001 | Download 0.29 MB |
[ "IT-CH" ] | PRO59437-00001 | Download 0.29 MB |
[ "JA" ] | PRO59437-00001 | Download 0.29 MB |
[ "KO" ] | PRO59437-00001 | Download 0.29 MB |
[ "NL" ] | PRO59437-00001 | Download 0.29 MB |
[ "NL-BE" ] | PRO59437-00001 | Download 0.29 MB |
[ "NO" ] | PRO59437-00001 | Download 0.29 MB |
[ "PL" ] | PRO59437-00001 | Download 0.29 MB |
[ "PT" ] | PRO59437-00001 | Download 0.29 MB |
[ "SV" ] | PRO59437-00001 | Download 0.29 MB |
[ "TR" ] | PRO59437-00001 | Download 0.29 MB |
[ "CS" ] | PRO5207-00001 | Download 0.41 MB |
[ "DA" ] | PRO5207-00001 | Download 0.41 MB |
[ "DE" ] | PRO5207-00001 | Download 0.41 MB |
[ "DE-AT" ] | PRO5207-00001 | Download 0.41 MB |
[ "DE-CH" ] | PRO5207-00001 | Download 0.41 MB |
[ "EN" ] | PRO5207-00001 | Download 0.41 MB |
[ "EN-AE" ] | PRO5207-00001 | Download 0.41 MB |
[ "EN-CH" ] | PRO5207-00001 | Download 0.41 MB |
[ "EN-IN" ] | PRO5207-00001 | Download 0.41 MB |
[ "EN-PL" ] | PRO5207-00001 | Download 0.41 MB |
[ "EN-ZA" ] | PRO5207-00001 | Download 0.41 MB |
[ "ES" ] | PRO5207-00001 | Download 0.41 MB |
[ "ES-AR" ] | PRO5207-00001 | Download 0.41 MB |
[ "ES-MX" ] | PRO5207-00001 | Download 0.41 MB |
[ "FI" ] | PRO5207-00001 | Download 0.41 MB |
[ "FR" ] | PRO5207-00001 | Download 0.41 MB |
[ "FR-CH" ] | PRO5207-00001 | Download 0.41 MB |
[ "HU" ] | PRO5207-00001 | Download 0.41 MB |
[ "IT" ] | PRO5207-00001 | Download 0.41 MB |
[ "IT-CH" ] | PRO5207-00001 | Download 0.41 MB |
[ "JA" ] | PRO5207-00001 | Download 0.41 MB |
[ "KO" ] | PRO5207-00001 | Download 0.41 MB |
[ "NL" ] | PRO5207-00001 | Download 0.41 MB |
[ "NL-BE" ] | PRO5207-00001 | Download 0.41 MB |
[ "NO" ] | PRO5207-00001 | Download 0.41 MB |
[ "PL" ] | PRO5207-00001 | Download 0.41 MB |
[ "PT" ] | PRO5207-00001 | Download 0.41 MB |
[ "SV" ] | PRO5207-00001 | Download 0.41 MB |
[ "TR" ] | PRO5207-00001 | Download 0.41 MB |
[ "DE" ] | PRO5252-00001 | Download 0.68 MB |
[ "DE-AT" ] | PRO5252-00001 | Download 0.68 MB |
[ "DE-CH" ] | PRO5252-00001 | Download 0.68 MB |
[ "PT" ] | 5252 00001 | Download 1.51 MB |
[ "CS" ] | PRO5253-00001 | Download 1.68 MB |
[ "DA" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE-AT" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-AE" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-IN" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-PL" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-ZA" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES-AR" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES-MX" ] | PRO5253-00001 | Download 1.68 MB |
[ "FI" ] | PRO5253-00001 | Download 1.68 MB |
[ "FR" ] | PRO5253-00001 | Download 1.68 MB |
[ "FR-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "HU" ] | PRO5253-00001 | Download 1.68 MB |
[ "IT" ] | PRO5253-00001 | Download 1.68 MB |
[ "IT-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "JA" ] | PRO5253-00001 | Download 1.68 MB |
[ "KO" ] | PRO5253-00001 | Download 1.68 MB |
[ "NL" ] | PRO5253-00001 | Download 1.68 MB |
[ "NL-BE" ] | PRO5253-00001 | Download 1.68 MB |
[ "NO" ] | PRO5253-00001 | Download 1.68 MB |
[ "PL" ] | PRO5253-00001 | Download 1.68 MB |
[ "PT" ] | PRO5253-00001 | Download 1.68 MB |
[ "SV" ] | PRO5253-00001 | Download 1.68 MB |
[ "TR" ] | PRO5253-00001 | Download 1.68 MB |
[ "CS" ] | 52531 00001 | Download 1.46 MB |
[ "DA" ] | 52531 00001 | Download 1.46 MB |
[ "DE" ] | PRO52531-00001 | Download 1.47 MB |
[ "DE-AT" ] | PRO52531-00001 | Download 1.47 MB |
[ "DE-CH" ] | PRO52531-00001 | Download 1.47 MB |
[ "EN" ] | 52531 00001 | Download 1.46 MB |
[ "EN-AE" ] | 52531 00001 | Download 1.46 MB |
[ "EN-CH" ] | 52531 00001 | Download 1.46 MB |
[ "EN-IN" ] | 52531 00001 | Download 1.46 MB |
[ "EN-PL" ] | 52531 00001 | Download 1.46 MB |
[ "EN-ZA" ] | 52531 00001 | Download 1.46 MB |
[ "ES" ] | 52531 00001 | Download 1.46 MB |
[ "ES-AR" ] | 52531 00001 | Download 1.46 MB |
[ "ES-MX" ] | 52531 00001 | Download 1.46 MB |
[ "FI" ] | 52531 00001 | Download 1.46 MB |
[ "FR" ] | 52531 00001 | Download 1.46 MB |
[ "FR-CH" ] | 52531 00001 | Download 1.46 MB |
[ "HU" ] | 52531 00001 | Download 1.46 MB |
[ "IT" ] | 52531 00001 | Download 1.46 MB |
[ "IT-CH" ] | 52531 00001 | Download 1.46 MB |
[ "JA" ] | 52531 00001 | Download 1.46 MB |
[ "KO" ] | 52531 00001 | Download 1.46 MB |
[ "NL" ] | 52531 00001 | Download 1.46 MB |
[ "NL-BE" ] | 52531 00001 | Download 1.46 MB |
[ "NO" ] | 52531 00001 | Download 1.46 MB |
[ "PL" ] | 52531 00001 | Download 1.46 MB |
[ "PT" ] | 52531 00001 | Download 1.46 MB |
[ "SV" ] | 52531 00001 | Download 1.46 MB |
[ "TR" ] | 52531 00001 | Download 1.46 MB |
Part number | 4079615 |
---|---|
Design | Cartridge |
Sealing material | FKM |
Type of installation | Metric |
Control type | Pilot-operated |
Pmax [bar] | 420 |
Object designation | WSM20121W-01M-C-V-0 |
Nominal size | 20 |
Flow rate range Q [l/min] | 17.5 |
Function | Poppet valve |
Volume flow range Q [l/min] | 17.5 - 350 |
Coil | Without coil |
Pressure range P [bar] | 5 - 420 |
Connector type | Without coil |
Product family | WSM20121W |
Qmax valves [l/min] | 350 |
Cavity | 20121 |
Coil design | 40-1836 |
Valve series | WSM20121W-01 |
Actuation | Magnetic |
Function | 2/2 directional valve |
Manual override | Yes |
Model | Standard |
Type, manual override | Srew override |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Cartridge valves in low temperature (TT) version up to -40°C
Product brochure
EN
(1.46 MB)