| Product Features | |
|---|---|
| Fluid port, flange | DIN |
| Nominal volume | 375 l |
| Series | 16 |
| Pre-charge pressure adjustable | Yes |
| Material Bladder | NBR |
| Material Accumulator shell | Carbon steel |
| Material – fluid port | Carbon steel |
| Preferred models | No |
| ATEX | No |
| Suppl. equipment, fluid-side | No additional equipment |
| Back-up version | No |