SB35AH-450F7/342U-35A*

Material number
4108762
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Back-up version No
Suppl. equipment, fluid-side No additional equipment
ATEX No
Preferred models No
Material – fluid port Stainless steel
Material Accumulator shell Stainless steel
Material Bladder NBR
Pre-charge pressure adjustable Yes
Series 35
Nominal volume 450
Fluid port, flange DIN

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Hydraulic Bladder Accumulators Low Pressure
Product brochure EN

(0.54 MB)