SB330-50A1/314U-330A

Material number
4236119
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Back-up version No
Suppl. equipment, fluid-side No additional equipment
ATEX No
Preferred models Yes
Material – fluid port Stainless steel
Material Accumulator shell Carbon steel
Material Bladder IIR (butyl)
Pre-charge pressure adjustable Yes
Series 330
Nominal volume 50
Fluid port, flange Without flange, but thread

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
ST-Operating Instructions
Operating/maintenance instructions EN

(1.1 MB)

SB Operating Instructions
Operating/maintenance instructions EN

(5.47 MB)

SB Assembly and repair instructions
Operating/maintenance instructions EN

(6.61 MB)

Bladder Accumulators
Product brochure EN

(0.71 MB)

Hydraulic Bladder Accumulators High Pressure
Product brochure EN

(0.42 MB)