CX06M-2/2-F/C-2/15/064/100-1X-M8

Material number
4258039
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Approval/test certificate No approval
Series CX 2/2-way module
Switching function CX NC
Nominal pressure – CX 0–64 bar
Nominal size DN CX 15
Connection size CX G 1
Housing material CX Brass
Seal, static FPM
Seal, dynamic FPM
Valve seat seal PTFE
Model code CX CX06M (2/2 - F)
Switch position monitoring CX Without switch pos. display
Manual override CX Without manual override

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Operating manual Coaxial Valves
Operating/maintenance instructions EN

(0.8 MB)

CX06M to CX08M pilot operated 2/2 Way Coaxial Valve
Product brochure EN

(0.53 MB)