PVV102-1-32FHRM-2600 *

Material number
4260330
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Size PVV102-1
Setting range 30-100
Displacement 32
Direction of rotation Clockwise rotation
Mounting flange ISO mounting flange Ø100 4-hole
Shaft ISO keyed shaft Ø25mm
Seals NBR
Controller Without
Position, ports 1 Radial