SK280-15/3218U-280AAF-VB-15

Material number
4289109
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Suppl. equipment, fluid-side No additional equipment
Preferred models No
Piston diameter (Øi) 150 - 0
Supplementary equipment No monitoring device
Material of cyl. Jacket, end cap Carbon steel
Material Seals + piston seal PUR
Material of piston Carbon steel
Nominal volume 15 - 0
Piston design type 0.8 m/s (piston 3)
Series 280

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
ST-Operating Instructions
Operating/maintenance instructions EN

(1.1 MB)

SK Operating Instructions
Operating/maintenance instructions EN

(3.22 MB)

Piston Accumulators. Series SK280
Product brochure EN

(0.35 MB)