IXU-4-M-G-B-1-C-Z/-SKDK-FA1

Material number
4320122
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Pre-filter OLF-5/4 Toploader
Size 4 IX elements, ~8.9l/min
Type Mobile
Type of pump Gear pump with motor
Voltage 415V-50Hz-3Ph
Clogging indicator VM 2 C.0
Measurement equipment Without
Supplementary details P-hose with screw-in thread 5m
Standard EN ISO 12100:2010

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
4320122 IXU 4 M G B 1 C Z SKDK FA1 EN
Product information EN

(0.14 MB)

LVU-CD LowViscosity Unit - Coalescer Diesel
Product brochure EN

(2.9 MB)