-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Size | PVV102-2 |
---|---|
Setting range | 30-100 |
Displacement | 50 |
Direction of rotation | Clockwise rotation |
Mounting flange | ISO mounting flange Ø125 4-hole |
Shaft | ISO keyed shaft Ø32mm |
Seals | NBR |
Controller | Without |
Position, ports 1 | Radial |