PVV102-2-50FHRM-2600 *

Material number
4329795
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Size PVV102-2
Setting range 30-100
Displacement 50
Direction of rotation Clockwise rotation
Mounting flange ISO mounting flange Ø125 4-hole
Shaft ISO keyed shaft Ø32mm
Seals NBR
Controller Without
Position, ports 1 Radial