FAM-5-X-2-M-05-R-H-S-ACS-2

Material number
4346703
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Operating medium *PLEASE DELETE*
Version *PLEASE DELETE*
Heater *PLEASE DELETE*
Voltage *PLEASE DELETE*
Filter size 05
Type of vacuum pump *PLEASE DELETE*
Control concept *PLEASE DELETE*
Measurement technology *PLEASE DELETE*
Supplementary details *PLEASE DELETE*
Size 5
Standard EN ISO 12100:2010

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
4346703 FAM 5 X 2 M 05 R H S ACS 2 EN
Product information EN

(0.14 MB)

LVU-CD LowViscosity Unit - Coalescer Diesel
Product brochure EN

(2.9 MB)