-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Operating medium | X |
---|---|
Version | 1 |
Heater | H |
Voltage | AD=220V-60Hz-1Ph |
Filter size | 05 |
Type of vacuum pump | R |
Control concept | S=Standard |
Measurement technology | A=AquaSensor |
Supplementary details | Z |
Size | 5 |
Standard | EN ISO 12100:2010 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
4438052 FAM 5 X 1 AD 05 R H S A 2 EN
Product information
EN
(0.14 MB)
LVU-CD LowViscosity Unit - Coalescer Diesel
Product brochure
EN
(2.9 MB)