Technical data
| Product Features | |
|---|---|
| Adjustment type | Tool |
| Cavity | FC12-3 |
| Qmax valves [l/min] | 120 |
| Q product family [l/min] | 20 - 105 |
| Product family | SRP12 |
| Flow rate range [l/min] | 30 - 55 |
| Function | Spool valve |
| Function | Flow control valve |
| Nominal size | 12 |
| Pmax [bar] | 350 |
| Control type | Direct-acting |
| Type of installation | UNF |
| Sealing material | NBR |
| Design | Cartridge |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.