-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Design | Sandwich plates |
---|---|
Sealing material | FKM |
Type of installation | Other |
Control type | Direct-acting |
Pmax [bar] | 350 |
Nominal size | 16 |
Volume flow range Q [l/min] | 0 - 300 |
Cracking pressure [bar] | 4 |
Product family | ZW-RP16 |
Qmax valves [l/min] | 300 |
Cavity | ISO 4401-07-07-0-05 |
Adjustment type | Not available |
Position valve | Meter-out port A and B |
Pilot ratio | 9.5 |
Function | Check valve, unlockable |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Valves in sandwich plate design Nominal size 16
Product brochure
EN
(1.7 MB)
Valves in sandwich plate design Nominal size 16
Industry brochure
EN
(1.7 MB)