-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Pre-filter | OLF-5/4 Toploader |
---|---|
Size | 4 IX elements, ~8.9l/min |
Type | Mobile |
Type of pump | Gear pump with motor |
Voltage | 415V-50Hz-3Ph |
Clogging indicator | VM 2 BM.1 |
Measurement equipment | Without |
Supplementary details | P-hose with screw-in thread 5m |
Standard | EN ISO 12100:2010 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
4611655 IXU 4 M G B 1 BM Z SKDK PKZ EN
Product information
EN
(0.14 MB)
LVU-CD LowViscosity Unit - Coalescer Diesel
Product brochure
EN
(2.9 MB)