-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Cooling capacity at 20°C/35°C tu | 25000 |
---|---|
Housing | S6 |
Cooling system | Compressor, air |
Voltage (50Hz) | 400 - 0 |
Voltage (60Hz) | 440 - 0 |
Refrigerant | R513a |
Colour/finish | RAL 7035 Light grey |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
BUW BEISTELLKÜHLER S-REIHE EN
Operating/maintenance instructions
EN
(2.27 MB)
4570128 Produktionformation
Product information
EN
(7.83 MB)
4602249 Produkinformation
Product information
EN
(2.35 MB)
4602251 Produktinformation
Product information
EN
(2.37 MB)
Assembly and maintenance instructions G
Operating/maintenance instructions
EN
(1.61 MB)