-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Cooling capacity at 20°C/35°C tu | 30000 |
---|---|
Housing | S6 |
Cooling system | Compressor, air |
Voltage (50Hz) | 400 - 0 |
Voltage (60Hz) | 440 - 0 |
Refrigerant | R513a |
Colour/finish | RAL 7035 Light grey |