-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Part number | 705397 |
---|---|
Design | Pipeline |
Sealing material | FKM |
Type of installation | Other |
Control type | Direct-acting |
Pmax [bar] | 350 |
Object designation | DV-06-12.5/0 |
Nom. size | 6 |
Function | Throttle valve |
Function | Poppet valve |
Flow rate range [l/min] | 0 - 20 |
Product family | DV-06 |
Q product family [l/min] | 0 - 20 |
Qmax valves [l/min] | 20 |
Cavity | Inline connection |
Adjustment type | Tool with cap nut |
Model | ZnNi surface |
Additional function | Fine throttle spindle |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
705397 DV 06 1250 EN
Product information
EN
(0.2 MB)
Conditions and Instructions for Valves
Product brochure
EN
(0.12 MB)
DV, DRV 06 to 16 Needle Valves
Product brochure
EN
(0.41 MB)