Technical data
| Product Features | |
|---|---|
| Adjustment type | Tool |
| Cavity | 10520 |
| Qmax valves [l/min] | 48 |
| Q product family [l/min] | 1.7 - 48 |
| Product family | SRE3 |
| Flow rate range [l/min] | 22.5 - 26.5 |
| Function | Spool valve |
| Function | Flow control valve |
| Nominal size | 10 |
| Object designation | SRE3-G1/2-01X/23 Q=22,5-26,5 |
| Pmax [bar] | 350 |
| Control type | Direct-acting |
| Type of installation | Inch |
| Part number | 717698 |
| Design | Cartridge |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.