-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Language | Name | |
---|---|---|
[ "CS" ] | PRO5118-00001 | Download 0.34 MB |
[ "DA" ] | PRO5118-00001 | Download 0.34 MB |
[ "DE" ] | PRO5118-00001 | Download 0.35 MB |
[ "DE-AT" ] | PRO5118-00001 | Download 0.35 MB |
[ "DE-CH" ] | PRO5118-00001 | Download 0.35 MB |
[ "EN" ] | PRO5118-00001 | Download 0.34 MB |
[ "EN-AE" ] | PRO5118-00001 | Download 0.34 MB |
[ "EN-CH" ] | PRO5118-00001 | Download 0.34 MB |
[ "EN-IN" ] | PRO5118-00001 | Download 0.34 MB |
[ "EN-PL" ] | PRO5118-00001 | Download 0.34 MB |
[ "EN-ZA" ] | PRO5118-00001 | Download 0.34 MB |
[ "ES" ] | PRO5118-00001 | Download 0.34 MB |
[ "ES-AR" ] | PRO5118-00001 | Download 0.34 MB |
[ "ES-MX" ] | PRO5118-00001 | Download 0.34 MB |
[ "FI" ] | PRO5118-00001 | Download 0.34 MB |
[ "FR" ] | PRO5118-00001 | Download 0.34 MB |
[ "FR-CH" ] | PRO5118-00001 | Download 0.34 MB |
[ "HU" ] | PRO5118-00001 | Download 0.34 MB |
[ "IT" ] | PRO5118-00001 | Download 0.34 MB |
[ "IT-CH" ] | PRO5118-00001 | Download 0.34 MB |
[ "JA" ] | PRO5118-00001 | Download 0.34 MB |
[ "KO" ] | PRO5118-00001 | Download 0.34 MB |
[ "NL" ] | PRO5118-00001 | Download 0.34 MB |
[ "NL-BE" ] | PRO5118-00001 | Download 0.34 MB |
[ "NO" ] | PRO5118-00001 | Download 0.34 MB |
[ "PL" ] | PRO5118-00001 | Download 0.34 MB |
[ "PT" ] | PRO5118-00001 | Download 0.34 MB |
[ "SV" ] | PRO5118-00001 | Download 0.34 MB |
[ "TR" ] | PRO5118-00001 | Download 0.34 MB |
[ "DE" ] | PRO5252-00001 | Download 0.68 MB |
[ "DE-AT" ] | PRO5252-00001 | Download 0.68 MB |
[ "DE-CH" ] | PRO5252-00001 | Download 0.68 MB |
[ "PT" ] | 5252 00001 | Download 1.51 MB |
[ "CS" ] | PRO5253-00001 | Download 1.68 MB |
[ "DA" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE-AT" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-AE" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-IN" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-PL" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-ZA" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES-AR" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES-MX" ] | PRO5253-00001 | Download 1.68 MB |
[ "FI" ] | PRO5253-00001 | Download 1.68 MB |
[ "FR" ] | PRO5253-00001 | Download 1.68 MB |
[ "FR-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "HU" ] | PRO5253-00001 | Download 1.68 MB |
[ "IT" ] | PRO5253-00001 | Download 1.68 MB |
[ "IT-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "JA" ] | PRO5253-00001 | Download 1.68 MB |
[ "KO" ] | PRO5253-00001 | Download 1.68 MB |
[ "NL" ] | PRO5253-00001 | Download 1.68 MB |
[ "NL-BE" ] | PRO5253-00001 | Download 1.68 MB |
[ "NO" ] | PRO5253-00001 | Download 1.68 MB |
[ "PL" ] | PRO5253-00001 | Download 1.68 MB |
[ "PT" ] | PRO5253-00001 | Download 1.68 MB |
[ "SV" ] | PRO5253-00001 | Download 1.68 MB |
[ "TR" ] | PRO5253-00001 | Download 1.68 MB |
Design | Cartridge |
---|---|
Type of installation | Inch |
Control type | Direct-acting |
Pmax [bar] | 350 |
Nominal size | 8 |
Function | Flow control valve |
Function | Spool valve |
Flow rate range [l/min] | 9 - 13 |
Q setting value [l/min] | 13 |
Product family | SRE2 |
Q product family [l/min] | 0.95 - 23 |
Qmax valves [l/min] | 23 |
Cavity | 08520 |
Adjustment type | Tool |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media