-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Display | Yes |
---|---|
Type of pressure | Relative |
Pressure unit | BAR |
Setting range min value | 0 |
Setting range max value | 40 |
Switching outputs | 4 |
Mechanical connection | G1/4 ISO 1179-1 / internal |
Electrical connection | Terminal strip |
Additional interface | 4 to 20mA |
Approvals and certificates | No |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
EDS 1700 User manual D/E/F
Operating/maintenance instructions
EN
(4.04 MB)
EDS 1700 Pressure switch
Product brochure
EN
(0 MB)