-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "CS" ] | PRO18326-00001 | Download 0 MB |
[ "DA" ] | PRO18326-00001 | Download 0 MB |
[ "DE" ] | PRO18326-00001 | Download 0 MB |
[ "DE-CH" ] | PRO18326-00001 | Download 0 MB |
[ "EN" ] | PRO18326-00001 | Download 0 MB |
[ "EN-AE" ] | PRO18326-00001 | Download 0 MB |
[ "EN-CH" ] | PRO18326-00001 | Download 0 MB |
[ "EN-IN" ] | PRO18326-00001 | Download 0 MB |
[ "EN-PL" ] | PRO18326-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO18326-00001 | Download 0 MB |
[ "ES" ] | PRO18326-00001 | Download 0 MB |
[ "ES-AR" ] | PRO18326-00001 | Download 0 MB |
[ "ES-MX" ] | PRO18326-00001 | Download 0 MB |
[ "FI" ] | PRO18326-00001 | Download 0 MB |
[ "FR" ] | PRO18326-00001 | Download 0 MB |
[ "FR-CH" ] | PRO18326-00001 | Download 0 MB |
[ "HU" ] | PRO18326-00001 | Download 0 MB |
[ "IT" ] | PRO18326-00001 | Download 0 MB |
[ "IT-CH" ] | PRO18326-00001 | Download 0 MB |
[ "JA" ] | PRO18326-00001 | Download 0 MB |
[ "KO" ] | PRO18326-00001 | Download 0 MB |
[ "NL" ] | PRO18326-00001 | Download 0 MB |
[ "NL-BE" ] | PRO18326-00001 | Download 0 MB |
[ "NO" ] | PRO18326-00001 | Download 0 MB |
[ "PL" ] | PRO18326-00001 | Download 0 MB |
[ "PT" ] | PRO18326-00001 | Download 0 MB |
[ "SV" ] | PRO18326-00001 | Download 0 MB |
[ "TR" ] | PRO18326-00001 | Download 0 MB |
[ "CS" ] | PRO18349-00001 | Download 0 MB |
[ "DA" ] | PRO18349-00001 | Download 0 MB |
[ "DE" ] | PRO18349-00001 | Download 0 MB |
[ "DE-CH" ] | PRO18349-00001 | Download 0 MB |
[ "EN" ] | PRO18349-00001 | Download 0 MB |
[ "EN-AE" ] | PRO18349-00001 | Download 0 MB |
[ "EN-CH" ] | PRO18349-00001 | Download 0 MB |
[ "EN-IN" ] | PRO18349-00001 | Download 0 MB |
[ "EN-PL" ] | PRO18349-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO18349-00001 | Download 0 MB |
[ "ES" ] | PRO18349-00001 | Download 0 MB |
[ "ES-AR" ] | PRO18349-00001 | Download 0 MB |
[ "ES-MX" ] | PRO18349-00001 | Download 0 MB |
[ "FI" ] | PRO18349-00001 | Download 0 MB |
[ "FR" ] | PRO18349-00001 | Download 0 MB |
[ "FR-CH" ] | PRO18349-00001 | Download 0 MB |
[ "HU" ] | PRO18349-00001 | Download 0 MB |
[ "IT" ] | PRO18349-00001 | Download 0 MB |
[ "IT-CH" ] | PRO18349-00001 | Download 0 MB |
[ "JA" ] | PRO18349-00001 | Download 0 MB |
[ "KO" ] | PRO18349-00001 | Download 0 MB |
[ "NL" ] | PRO18349-00001 | Download 0 MB |
[ "NL-BE" ] | PRO18349-00001 | Download 0 MB |
[ "NO" ] | PRO18349-00001 | Download 0 MB |
[ "PL" ] | PRO18349-00001 | Download 0 MB |
[ "PT" ] | PRO18349-00001 | Download 0 MB |
[ "SV" ] | PRO18349-00001 | Download 0 MB |
[ "TR" ] | PRO18349-00001 | Download 0 MB |
[ "CS" ] | PRO18367-00001 | Download 0 MB |
[ "DA" ] | PRO18367-00001 | Download 0 MB |
[ "DE" ] | PRO18367-00001 | Download 1.01 MB |
[ "DE-CH" ] | PRO18367-00001 | Download 1.01 MB |
[ "EN" ] | PRO18367-00001 | Download 0 MB |
[ "EN-AE" ] | PRO18367-00001 | Download 0 MB |
[ "EN-CH" ] | PRO18367-00001 | Download 0 MB |
[ "EN-IN" ] | PRO18367-00001 | Download 0 MB |
[ "EN-PL" ] | PRO18367-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO18367-00001 | Download 0 MB |
[ "ES" ] | PRO18367-00001 | Download 0 MB |
[ "ES-AR" ] | PRO18367-00001 | Download 0 MB |
[ "ES-MX" ] | PRO18367-00001 | Download 0 MB |
[ "FI" ] | PRO18367-00001 | Download 0 MB |
[ "FR" ] | 18367 00001 | Download 0 MB |
[ "FR-CH" ] | 18367 00001 | Download 0 MB |
[ "HU" ] | PRO18367-00001 | Download 0 MB |
[ "IT" ] | PRO18367-00001 | Download 0 MB |
[ "IT-CH" ] | PRO18367-00001 | Download 0 MB |
[ "JA" ] | PRO18367-00001 | Download 0 MB |
[ "KO" ] | PRO18367-00001 | Download 0 MB |
[ "NL" ] | PRO18367-00001 | Download 0 MB |
[ "NL-BE" ] | PRO18367-00001 | Download 0 MB |
[ "NO" ] | PRO18367-00001 | Download 0 MB |
[ "PL" ] | PRO18367-00001 | Download 0 MB |
[ "PT" ] | PRO18367-00001 | Download 0 MB |
[ "SV" ] | PRO18367-00001 | Download 0 MB |
[ "TR" ] | PRO18367-00001 | Download 0 MB |
[ "CS" ] | PRO183761-00001 | Download 4.3 MB |
[ "DA" ] | PRO183761-00001 | Download 4.3 MB |
[ "DE" ] | PRO183761-00001 | Download 4.3 MB |
[ "DE-CH" ] | PRO183761-00001 | Download 4.3 MB |
[ "EN" ] | PRO183761-00001 | Download 4.3 MB |
[ "EN-AE" ] | PRO183761-00001 | Download 4.3 MB |
[ "EN-CH" ] | PRO183761-00001 | Download 4.3 MB |
[ "EN-IN" ] | PRO183761-00001 | Download 4.3 MB |
[ "EN-PL" ] | PRO183761-00001 | Download 4.3 MB |
[ "EN-ZA" ] | PRO183761-00001 | Download 4.3 MB |
[ "ES" ] | PRO183761-00001 | Download 4.3 MB |
[ "ES-AR" ] | PRO183761-00001 | Download 4.3 MB |
[ "ES-MX" ] | PRO183761-00001 | Download 4.3 MB |
[ "FI" ] | PRO183761-00001 | Download 4.3 MB |
[ "FR" ] | PRO183761-00001 | Download 4.3 MB |
[ "FR-CH" ] | PRO183761-00001 | Download 4.3 MB |
[ "HU" ] | PRO183761-00001 | Download 4.3 MB |
[ "IT" ] | PRO183761-00001 | Download 4.3 MB |
[ "IT-CH" ] | PRO183761-00001 | Download 4.3 MB |
[ "JA" ] | PRO183761-00001 | Download 4.3 MB |
[ "KO" ] | PRO183761-00001 | Download 4.3 MB |
[ "NL" ] | PRO183761-00001 | Download 4.3 MB |
[ "NL-BE" ] | PRO183761-00001 | Download 4.3 MB |
[ "NO" ] | PRO183761-00001 | Download 4.3 MB |
[ "PL" ] | PRO183761-00001 | Download 4.3 MB |
[ "PT" ] | PRO183761-00001 | Download 4.3 MB |
[ "SV" ] | PRO183761-00001 | Download 4.3 MB |
[ "TR" ] | PRO183761-00001 | Download 4.3 MB |
[ "CS" ] | 18409 00001 | Download 22.21 MB |
[ "DA" ] | 18409 00001 | Download 22.21 MB |
[ "DE" ] | 18409 00001 | Download 17.07 MB |
[ "DE-CH" ] | 18409 00001 | Download 17.07 MB |
[ "EN" ] | 18409 00001 | Download 22.21 MB |
[ "EN-AE" ] | 18409 00001 | Download 22.21 MB |
[ "EN-CH" ] | 18409 00001 | Download 22.21 MB |
[ "EN-IN" ] | 18409 00001 | Download 22.21 MB |
[ "EN-PL" ] | 18409 00001 | Download 22.21 MB |
[ "EN-ZA" ] | 18409 00001 | Download 22.21 MB |
[ "ES" ] | 18409 00001 | Download 22.21 MB |
[ "ES-AR" ] | 18409 00001 | Download 22.21 MB |
[ "ES-MX" ] | 18409 00001 | Download 22.21 MB |
[ "FI" ] | 18409 00001 | Download 22.21 MB |
[ "FR" ] | 18409 00001 | Download 22.21 MB |
[ "FR-CH" ] | 18409 00001 | Download 22.21 MB |
[ "HU" ] | 18409 00001 | Download 22.21 MB |
[ "IT" ] | 18409 00001 | Download 22.21 MB |
[ "IT-CH" ] | 18409 00001 | Download 22.21 MB |
[ "JA" ] | 18409 00001 | Download 22.21 MB |
[ "KO" ] | 18409 00001 | Download 22.21 MB |
[ "NL" ] | 18409 00001 | Download 22.21 MB |
[ "NL-BE" ] | 18409 00001 | Download 22.21 MB |
[ "NO" ] | 18409 00001 | Download 22.21 MB |
[ "PL" ] | 18409 00001 | Download 22.21 MB |
[ "PT" ] | 18409 00001 | Download 22.21 MB |
[ "SV" ] | 18409 00001 | Download 22.21 MB |
[ "TR" ] | 18409 00001 | Download 22.21 MB |
Type of pressure | Relative |
---|---|
Pressure unit | PSI |
Pressure range min value | 0 |
Pressure range max value | 7,500 |
Accuracy | 1.00% max = 0.5% typ. |
Output signal | 4 to 20mA (2 conductors) |
Mechanical connection | 1/4-18 NPT / external |
Electrical connection | M12x1 / 4p |
Approval | UL approval |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HDA 4700/7400/7700 CANopen Protocol description D/E
Operating/maintenance instructions
EN
(0 MB)
HDA 7400/7700 CANopen+SAE J1939 User manual D/E
Operating/maintenance instructions
EN
(0 MB)
HDA 4700/7400/7700 SAE J1939 Protocol description D/E
Operating/maintenance instructions
EN
(0 MB)