>FT5F10P6N2---E

Material number
91221
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Versions *PLEASE DELETE*
Type code *PLEASE DELETE*
Seals *PLEASE DELETE*
Motor-pump group *PLEASE DELETE*
Electric motor voltage *PLEASE DELETE*
Filter size *PLEASE DELETE*
Filter material *PLEASE DELETE*
Filtration rating *PLEASE DELETE*
Clogging indicator *PLEASE DELETE*
Supplementary details *PLEASE DELETE*
Standard EN ISO 12100:2010

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
91221 FT5F10P6N2 E EN
Product information EN

(0 MB)