HLT 1100-R2-K10-C01-0080-000

Material number
923213
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Measuring principle Magnetostrictive
Design / geometry Rod
Measuring range [mm] 80
Resolution 0.1 mm
Output signal 4 .. 20 mA (3-conductor)
Mechanical connection Cylinder-integrated, D=10 mm
Electrical connection Jacketed cable, length 10 m
Approvals and certificates No

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HLT 1100 Analog Safety Safety manual D/E
Operating/maintenance instructions EN

(1.75 MB)

HLT 1100 CANopen Safety Safety manual D/E
Operating/maintenance instructions EN

(1.68 MB)

HLT 1100-R2 Analogue User manual D/E
Operating/maintenance instructions EN

(0.7 MB)

HLT 1100-R2 CANopen+SAE J1939 User manual D/E/F
Operating/maintenance instructions EN

(2.4 MB)

HLT 1100-R2 Analogue Safety User manual D/E/F
Operating/maintenance instructions EN

(1.13 MB)

HLT 1100-R2 CANopen Safety User manual D/E/F
Operating/maintenance instructions EN

(1.09 MB)

HLT 1100 CANopen Safety Protocol description E
Operating/maintenance instructions EN

(0.65 MB)

HLT 1100 CANopen Safety(HLT1k-3 V03) Protocol description E
Operating/maintenance instructions EN

(0.6 MB)

HLT 1100 SAE J1939 Protocol description E
Operating/maintenance instructions EN

(0.89 MB)

HLT 1100/2150/2550 CANopen Protocol description E
Operating/maintenance instructions EN

(4.96 MB)

HLT 1100-R2 Linear Position Transmitter
Product brochure EN

(0.76 MB)

HLT 1100-R2 Linear Position Transmitter PL d, SIL 2
Product brochure EN

(0.75 MB)

HLT 1100-R2 Linear Position Transmitter CANopen Safety PL d, SIL 2
Product brochure EN

(0.81 MB)

HLT 1100-R2 Linear Position Transmitter CANopen
Product brochure EN

(0.82 MB)

HLT 1100-R2 Linear Position Transmitter PL d, SIL 2
Industry brochure EN

(0.75 MB)

HLT 1100-R2 Linear Position Transmitter CANopen Safety PL d, SIL 2
Industry brochure EN

(0.81 MB)

HLT 1100-R2 Linear Position Transmitter CANopen
Industry brochure EN

(0.82 MB)